??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
24540.0021 Mushroom-Type Knob
HELP_VARIABLE
Company
Halder
Description
EH 24540. - Mushroom-Type Knobs / with female thread
Bill of material
24540.0021 Mushroom-Type Knob
BESTNR
Ref. No.
24540.0021
AUS
Version
with female thread
D1
21 mm
D2
Thread
M6
D4
12 mm
H
17 mm
T
11 mm
G
Weight
6 g
Embedded user actions